STBLESensClassic
Active
Design Win
BLE Sensor Classic application for Android and iOS

Get Software Download databrief

Product overview

Description

STBLESensClassic (ST BLE Sensor Classic) application is available for Android and iOS and shows the data exported by a BLE device using the BlueST protocol.

The app shows different panels based on the data types exported by the firmware, including: environmental data, MEMS sensor fusion, FFT, plot, BlueVoice, Compass, Machine Learning Core, Finite State Machine, Cloud logging.

All the data received by the app can be logged in CVS files and exported by e-mail.

If the firmware supports the functionality, the application can also show a serial console to exchange string messages with the board.

Both Android and iOS applications support the Bluetooth secure pairing with pin.

It's possible to use an NFC tag to read the pin and trigger the connection with the node.

The application is able to make the a Fast Firmware Over the Air update of the firmware running of the board.

  • All features

    • Sensor data reception and command transmission over Bluetooth Low Energy (BLE)
    • Support for multiple STM32Cube function packs and evaluation boards
    • Available on Android and iOS app stores
    • Cross-platform user interface and functionality
    • Based on BlueST-SDK library
    • Data logging support
    • Data plotting support
    • Included serial console (stdout/stdin/stderr) over Bluetooth
    • Secure pairing (with pin) support
    • Data publishing on the cloud support

Get Software