STBLESensor

Active

BLE sensor application for Android and iOS

Get Software Download databrief
Overview
Sample & Buy
Solutions
Documentation
Tools & Software
Quality & Reliability
eDesignSuite
Partner products
Sales Briefcase

Product overview

Description

STBLESensor application is available for Android and iOS and shows the data exported by a BLE device using the BlueST protocol. The app shows different panels based on the data types exported by the firmware, including: environmental data, MEMS sensor fusion, plot, activity recognition, carry position, acceleration event, BlueVoice, speech to text, beamforming, sound source localization, pedometer, switch, motion intensity, compass, cloud logging, node status.
All the data received by the app can be logged in CVS files and exported by e-mail.
If the firmware supports the functionality, the application can also show a serial console to exchange string messages with the board. This functionality is also used to upgrade the board firmware.
Both Android and iOS applications support the Bluetooth secure pairing with pin.
For Android it is also possible to use an NFC tag to read the pin and trigger the connection with the node.
  • All features

    • Sensor data reception and command transmission over Bluetooth Low Energy (BLE)
    • Support for multiple STM32Cube function packs and boards
    • Available on Android and iOS app stores
    • Cross-platform user interface and functionality
    • Based on BlueST-SDK library
    • Data logging support
    • Data plotting support
    • Included serial console (stdout/stdin/stderr) over Bluetooth
    • Secure pairing (with pin) support
    • Data publishing on the cloud support

Get Software

You might also like...

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STSW-STLKT01

      Active

      Embedded software samples for SensorTile, including sensor data streaming via USB and BLE, data logging on SD card, audio acquisition and playback

      Evaluation Tool Software ST
      STSW-STLKT01

      Description:

      Embedded software samples for SensorTile, including sensor data streaming via USB and BLE, data logging on SD card, audio acquisition and playback

      STSW-WESU1

      Active

      Bluetooth low energy, MEMS sensors and battery management firmware for wearable applications

      Evaluation Tool Software ST
      STSW-WESU1

      Description:

      Bluetooth low energy, MEMS sensors and battery management firmware for wearable applications
    • Part number
      Status
      Description
      Type
      Supplier

      FP-AI-CTXAWARE1

      Active

      STM32Cube function pack for ultra-low power context awareness with distributed artificial intelligence (AI): acoustic analysis with NN on MCU and motion analysis with ML on IMU

      STM32 ODE Function Pack SW ST
      FP-AI-CTXAWARE1

      Description:

      STM32Cube function pack for ultra-low power context awareness with distributed artificial intelligence (AI): acoustic analysis with NN on MCU and motion analysis with ML on IMU

      FP-AI-SENSING1

      Active

      STM32Cube function pack for ultra-low power IoT node with artificial intelligence (AI) application based on audio and motion sensing

      STM32 ODE Function Pack SW ST
      FP-AI-SENSING1

      Description:

      STM32Cube function pack for ultra-low power IoT node with artificial intelligence (AI) application based on audio and motion sensing

      FP-AUD-BVLINK2

      Active

      STM32Cube function pack for full-duplex voice streaming over Bluetooth low energy using Opus compression

      STM32 ODE Function Pack SW ST
      FP-AUD-BVLINK2

      Description:

      STM32Cube function pack for full-duplex voice streaming over Bluetooth low energy using Opus compression

      FP-AUD-BVLINKWB1

      Active

      STM32Cube function pack for STM32WB MCU featuring full-duplex audio streaming over Bluetooth 5.0 using Opus codec

      STM32 ODE Function Pack SW ST
      FP-AUD-BVLINKWB1

      Description:

      STM32Cube function pack for STM32WB MCU featuring full-duplex audio streaming over Bluetooth 5.0 using Opus codec

      FP-IND-PREDMNT1

      Active

      STM32Cube function pack for multi sensors node with signal processing to enable predictive maintenance

      STM32 ODE Function Pack SW ST
      FP-IND-PREDMNT1

      Description:

      STM32Cube function pack for multi sensors node with signal processing to enable predictive maintenance

      FP-SNS-ALLMEMS1

      Active

      STM32 ODE function pack for IoT node with BLE connectivity, digital microphone, environmental and motion sensors

      STM32 ODE Function Pack SW ST
      FP-SNS-ALLMEMS1

      Description:

      STM32 ODE function pack for IoT node with BLE connectivity, digital microphone, environmental and motion sensors

      FP-SNS-ALLMEMS2

      Active

      STM32Cube function pack for ultra-low power IoT node with BLE connectivity, digital microphone, environmental and motion sensors

      STM32 ODE Function Pack SW ST
      FP-SNS-ALLMEMS2

      Description:

      STM32Cube function pack for ultra-low power IoT node with BLE connectivity, digital microphone, environmental and motion sensors

      FP-SNS-FLIGHT1

      Active

      STM32Cube function pack for IoT node with NFC, BLE connectivity and time-offlight sensors

      STM32 ODE Function Pack SW ST
      FP-SNS-FLIGHT1

      Description:

      STM32Cube function pack for IoT node with NFC, BLE connectivity and time-offlight sensors

      FP-SNS-MOTENV1

      Active

      STM32Cube function pack for IoT node with BLE connectivity and environmental and motion sensors

      STM32 ODE Function Pack SW ST
      FP-SNS-MOTENV1

      Description:

      STM32Cube function pack for IoT node with BLE connectivity and environmental and motion sensors

      FP-SNS-MOTENVWB1

      Active

      STM32Cube function pack for STM32WB with BLE connectivity and environmental and motion sensors

      STM32 ODE Function Pack SW ST
      FP-SNS-MOTENVWB1

      Description:

      STM32Cube function pack for STM32WB with BLE connectivity and environmental and motion sensors

      FP-SNS-STBOX1

      Active

      STM32Cube function pack for the Pro Mode of the SensorTile.box wireless multi sensor development kit

      STM32 ODE Function Pack SW ST
      FP-SNS-STBOX1

      Description:

      STM32Cube function pack for the Pro Mode of the SensorTile.box wireless multi sensor development kit
    • Part number
      Status
      Description
      Type
      Supplier

      STEVAL-MKSBOX1V1

      Active

      SensorTile.box wireless multi sensor development kit with user friendly app for IoT and wearable sensor applications

      MEMS Motion Sensor Eval Boards ST
      STEVAL-MKSBOX1V1

      Description:

      SensorTile.box wireless multi sensor development kit with user friendly app for IoT and wearable sensor applications
    • Part number
      Status
      Description
      Type
      Supplier

      STEVAL-BCN002V1B

      Active

      BlueTile - Bluetooth LE enabled sensor node development kit

      Sensor Solution Eval Boards ST
      STEVAL-BCN002V1B

      Description:

      BlueTile - Bluetooth LE enabled sensor node development kit

      STEVAL-BCNKT01V1

      Active

      BlueCoin Starter kit

      Sensor Solution Eval Boards ST
      STEVAL-BCNKT01V1

      Description:

      BlueCoin Starter kit

      STEVAL-STLKT01V1

      Active

      SensorTile development kit

      Sensor Solution Eval Boards ST
      STEVAL-STLKT01V1

      Description:

      SensorTile development kit
    • Part number
      Status
      Description
      Type
      Supplier

      BlueST-SDK

      Active

      Bluetooth Low Energy and Sensors Technology Software Development Kit (SDK)

      Wireless Connectivity Software ST
      BlueST-SDK

      Description:

      Bluetooth Low Energy and Sensors Technology Software Development Kit (SDK)