STSW-L9800GUI
Active
Design Win
STEVAL-L9800 promotion GUI

Get Software Download databrief

Product overview

Description

The STSW-L9800GUI shows the main device functionality where it is possible to drive each channel by SPI/PWM or IN0/IN1 inputs.

This can be done by using a very straight forward interface at the channels interface or run function script at the test interface.

Set for diagnostic in the ON/OFF state is possible. BIM mode can be set to show how the device performs in case of an overcurrent occurred.

The same functionalities can be shown using the registers interface and doing the appropriate setting for the required functionalities.

When one of the PWM drive (PWM generators/PWM LED) is using PWM interface can be used to set one of the PWM parameters (duty cycle, frequency and frequency adjustment).

The microboard is already programmed and PLS drivers serial-jtag needs to be installed.

  • All features

    • Interfaces with the STEVAL-L9800 evaluation board
    • Allows you to connect the STEVAL-L9800 evaluation board via USB type A to minitype B cable
    • The channel interface allows the turn on each channel (up to 8) and choose how to drive (by SPI, PWM or IN0/IN1 inputs) each channel
    • HS/LS channels can be set
    • The GUI allows to diagnostic in ON/OFF state, change device state and set for BIM mode
    • The log interface gives information about each channel type of drive, state, and channel number
    • The PWM interface allows you to set PWM parameters when a PWM drive is used
    • SPI registers interface allow you to set the required registers for all device features
    • The test interface allows you to run device functionalities in an automatic way by running a program script

Get Software