EVAL-RHRPMPOL01

Active

7A monolithic synchronous switching regulator evaluation board

Download databrief
Overview
Online design
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Partner products
Sales Briefcase

Product overview

Description

The EVAL-RHRPMOL01 is an evaluation board developed for a typical application of the RHRPMPOL01 device, a single phase, step-down monolithic switching regulator with high precision internal voltage reference and integrated power MOSFETs for synchronous conversion. The regulator RHRPMPOL01 converts 3 V-12 V input voltage to 0.8 V - (0.85xVIN) output voltage. The controller is based on a peak current mode architecture, which ensures a fast load transient response and a very stable switching frequency. An embedded integrator compensates the DC voltage error due to the output voltage ripple.
  • All features

    • Input operating voltage: 5.0 V
    • Output voltage: 1.2 V
    • Output current: up to 5 A
    • Enable input voltage: 2.5 V
    • Switching frequency: 500 kHz
    • Output overcurrent protection: 10 A
    • Easy synchronization with 180 ° out-of-phase (up to 2 ICs) management

You might also like...

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
EVAL-RHRPMPOL01
Active
CARD Industrial Not compliant -

EVAL-RHRPMPOL01

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Not compliant

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Core Product
Marketing Status
Supplier
ECCN (US)
ECCN (EU)
Country of Origin
Budgetary Price (US$)*/Qty
EVAL-RHRPMPOL01 No availability of distributors reported, please contact our sales office RHRPMPOL01
Active
- EAR99 NEC PHILIPPINES

EVAL-RHRPMPOL01

Core Product

RHRPMPOL01

Marketing Status

Active

Budgetary Price (US$)*/Qty

Supplier

-

ECCN (US)

EAR99

ECCN (EU)

NEC

Budgetary Price (US$)* / Qty

Country of Origin

PHILIPPINES

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors