Product overview
Description
The STEVAL-IDI009V1 evaluation board conditions the signal generated by a passive infrared (PIR) sensor, for common applications like human detection. A person in range of the sensor triggers a detection event, which can in turn be used to trip an alarm or command room lighting to be turned on, for example. The board embeds the TSU102 operational amplifier which consumes only 1 µA. It is highly suitable for battery powered applications such as LED lighting with embedded motion detection to enhance daily comfort.The global application consumes only 24 µA when there is no detection.
-
All features
- Allows motion detection with PIR sensor
- Suitable for home automation applications
- Based on TSU102 operational amplifier
- Band pass filter bandwidth from 0.7 Hz to 5 Hz
- Only 24 µA current consumption
- Detection area can be widened with Fresnel lens(not included)
- Compatible with NUCLEO boards
- Compatible with Arduino UNO R3
- RoHS compliant
You might also like...
All tools & software
All resources
Resource title | Version | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 19 Dec 2016 | 19 Dec 2016 |
Bill of Materials (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 19 Dec 2016 | 19 Dec 2016 |
Schematic Pack (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 19 Dec 2016 | 19 Dec 2016 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Material Declaration** |
---|---|---|---|---|---|---|
STEVAL-IDI009V1 | Active | CARD | Industrial | Ecopack2 | - | |
STEVAL-IDI009V1
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Core Product | Marketing Status | Supplier | ECCN (US) | ECCN (EU) | Country of Origin | Budgetary Price (US$)*/Qty | |
---|---|---|---|---|---|---|---|---|---|---|
STEVAL-IDI009V1 | 1 distributors | TSU102 | Active | - | EAR99 | NEC | ITALY | |
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors