STEVAL-ISA088V1

Active

1 A step down switching regulator (Vin=4 to 36 V, Vout=1.235 to Vin) based on L5970D

Download databrief Order Direct
Overview
Online design
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Partner products
Sales Briefcase

Product overview

Description

The STEVAL-ISA088V1 demonstration board provides a platform for evaluation of the L5970D, a step-down monolithic power switching regulator capable of delivering up to 1 A of current at output voltages from 1.2 V to 35 V. The input supply voltage of the STEVAL-ISA088V1 can range from 4.4 V to 25 V based on the rated voltage of the input capacitor, while the output voltage is adjustable from 1.235 V to VCC.
  • All features

    • Max output current: 1 A
    • Output voltage from 1.235 V to 35 V
    • Operating input voltage from 4.4 V to 36 V
    • Internal switching frequency: 250 kHz
    • Synchronization pin for cases where a higher frequency (up to 500 kHz) is required
    • Short-circuit protection
    • Inhibit pin
    • Thermal shutdown
    • RoHS compliant

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
STEVAL-ISA088V1
Active
CARD Industrial Not compliant -

STEVAL-ISA088V1

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Not compliant

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Core Product
Marketing Status
Supplier
ECCN (US)
ECCN (EU)
Country of Origin
Board production status
Budgetary Price (US$)*/Qty
STEVAL-ISA088V1 No availability of distributors reported, please contact our sales office Buy Direct L5970D
Active
- EAR99 NEC ITALY - 42.0 / 1

STEVAL-ISA088V1

Core Product

L5970D

Marketing Status

Active

Budgetary Price (US$)*/Qty

42.0 / 1

Supplier

-

ECCN (US)

EAR99

ECCN (EU)

NEC

Budgetary Price (US$)* / Qty

42.0 / 1

Country of Origin

ITALY

Board production status

-

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors