STEVAL-ISA090V1

Active

3.5 A step down switching regulator (Vin=8 to 55 V) based on L4973

Download databrief
Overview
Online design
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Partner products
Sales Briefcase

Product overview

Description

The STEVAL-ISA090V1 demonstration board provides a platform for evaluation of the L4973, a 3.5 A step-down monolithic power switching regulator operating in continuous mode. Based on the selection of the external components, the device can operate in the entire input voltage range of 8 V < VIN< 55 V. The output voltage is limited by the voltage rating of the output capacitor, so it can be adjusted within the 3.3 V < VOUT< 30 V range through voltage divider R3, R4. The input and output capacitors are capable of sustaining the RMS current within the operating range.
  • All features

    • Input voltage range: 8 V to 55 V
    • Output voltage: 5.1 V ± 3% (line, load and thermal)
    • Output ripple: 51 mV
    • Output current range: 1 mA to 3.5 A
    • Max output ripple current: 30%
    • Current limit: 4.5 A
    • Switching frequency: 150 kHz
    • RoHS compliant

Recommended for you

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
STEVAL-ISA090V1
Active
CARD Industrial Not compliant -

STEVAL-ISA090V1

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Not compliant

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Core Product
Marketing Status
Supplier
ECCN (US)
ECCN (EU)
Country of Origin
Board production status
Budgetary Price (US$)*/Qty
STEVAL-ISA090V1 No availability of distributors reported, please contact our sales office L4973
Active
- EAR99 NEC ITALY - 51.0 / 1

STEVAL-ISA090V1

Core Product

L4973

Marketing Status

Active

Budgetary Price (US$)*/Qty

51.0 / 1

Supplier

-

ECCN (US)

EAR99

ECCN (EU)

NEC

Budgetary Price (US$)* / Qty

51.0 / 1

Country of Origin

ITALY

Board production status

-

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors