X-NUCLEO-STSA100

Active

Authentication secure element STSAFE-A100 expansion board compliant STM32 Nucleo

Download databrief

Order from our distributors

Check availability
Overview
Tools & Software
Resources
Solutions
Quality & Reliability
Sales Briefcase
eDesignSuite
Get Started
Sample & Buy
Partner products
  • The STSAFE-A100 Nucleo expansion board, X-NUCLEO-STSA100, is intended for evaluation of the STSAFE-A100 secure element.

    It is designed to allow easy and fast software development using STMicroelectronics' STM32 Nucleo boards, which support both ARDUINO® and ST morpho connectivity.
    The board hosts a personalized X-NUCLEO-STSA100 device usable in association with the STSW-STSA100 software package.

    Key Features

    • Ready-to-use printed circuit board STSAFE-A100 secure element.
    • STSAFE-A100 prepersonalized with an evaluation configuration
    • Morpho connectors for easy connection to STM32 Nucleo boards
    • ARDUINO® connectors for connection to ARDUINO®-compatible microcontroller boards
    • HE10 Aardvark™ connector for connection to a Total Phase Aardvark adaptor.
    • Voltage selector to select the 3.3 V or 5 V power supply
    • Chip reset jumper to force the chip reset stage
    • USB connector for connection to a Nucleo board over USB
    • User LED for use in applications

Sample & Buy

Part Number
Core Product
Marketing Status
Budgetary Price (US$)*
Quantity
ECCN (US)
Country of Origin
Order from Distributors
Order from ST
X-NUCLEO-STSA100 STSAFE-A100
Active
- - 3A991A2 - Check Availability

Distributor availability ofX-NUCLEO-STSA100

Distributor Name
Region Stock Min. Order Third party link
ARROW EUROPE 3 0 Order Now

Distributor reported inventory date: 2019-08-21

Distributor Name

ARROW

Stock

3

Min.Order

0

Region

EUROPE Order Now

Distributor reported inventory date: 2019-08-21

X-NUCLEO-STSA100

Core Product

STSAFE-A100

Marketing Status

Active

Unit Price (US$)

*

Distributor availability ofX-NUCLEO-STSA100

Distributor Name
Region Stock Min. Order Third party link
ARROW EUROPE 3 0 Order Now

Distributor reported inventory date: 2019-08-21

Distributor Name

ARROW

Stock

3

Min.Order

0

Region

EUROPE Order Now

Distributor reported inventory date: 2019-08-21

Unit Price (US$)

-

Quantity

-

ECCN (US)

3A991A2

Country of Origin

-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Recommended for you

Embedded Software

    • Part Number

      STSAFE-A100 software package

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DB3834
      STSAFE-A100 microcontroller expansion board
      1.0
      303.95 KB
      PDF
      DB3834

      STSAFE-A100 microcontroller expansion board

    • Description Version Size Action
      AN5291
      STSAFE-A Nucleo expansion board hardware description
      2.0
      341.48 KB
      PDF
      AN5291

      STSAFE-A Nucleo expansion board hardware description

Part Number WEEE Compliant Material Declaration**
X-NUCLEO-STSA100
-

X-NUCLEO-STSA100

Material Declaration**:

WEEE Compliant

-

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.