ST6G3244ME

Active

Level translator for SD, SDIO, mini SD, micro SD cards with internal I/O supply and 15kV ESD protection

Download datasheet

Order from our eStore and our distributors

Buy now
Overview
Resources
Tools & Software
Solutions
eDesignSuite
Quality & Reliability
Sales Briefcase
Get Started
Sample & Buy
Partner products
  • The ST6G3244ME is a dual supply, low voltage 6-bit bi-directional CMOS level translator for SD, mini SD and micro SD Cards. Designed for use as an interface between baseband and memory cards, it achieves high speed operation while maintaining CMOS low-power dissipation.

    The A-port is designed to track VCCA. The internal LDO is powered by VBATand provides a power supply of either 1.8 V or 2.9 V to the B-side I/Os (programmed by the SEL pin). The B-port is designed to track VCCB. The VCCBvoltage can be also used externally. When VCCB= 0 V, there is no additional leakage seen on VCCA. All outputs are push-pull type.
    This device is intended for two-way asynchronous communication between data buses. The direction of data transmission is determined by CMD.dir, DAT0.dir and DAT123.dir inputs.
    All inputs are equipped with protection circuits against electrostatic discharge, giving them ±2 kV (on A-side) and ±15 kV (on B-side, CD and WP) ESD and transient excess voltage immunity.

    Key Features

    • Supports 60 MHz clock rate
    • Supports DDR mode for SD Card™
    • Compliant with
      • SD Specification Part 1 Physical Layer Specification 3.00 (SDR12, SDR25, DDR50)
      • SD Specification Part 1 Physical Layer Specification 2.00
    • Bi-directional with direction control pin
    • Balanced propagation delays: tPLH≈ tPHL
    • LDO power-down support. When the LDO is powered down, VCCBis pulled to GND via the 130 Ω resistor. When VCCB= 0 V, there is no additional leakage seen on VCCA.
    • EMI filtering and signal conditioning
    • Supports both 1.8 V and 2.9 V data translation on card side
    • Integrated LDO to supply 1.8 V or 2.9 V power for B-side I/Os (pin-selectable); can be used also externally
    • Integrated pull-up and pull-down resistors on B-side
    • Operating voltage range
      • VCCA= 1.62 V to 1.98 V
      • VBAT= 3.0 V to 5.0 V
    • Latch-up performance exceeds 100 mA (JEDEC Standard 78)
    • ESD protection for card side (B-port, CD and WP pins)
      • ±8 kV contact discharge (IEC61000-4-2)
      • ±15 kV air-gap discharge (IEC61000-4-2)
    • ESD protection for host side (A-side)
      • ±2 kV HBM (JEDEC 22-A114)
      • ±200 V MM (JEDEC 22-A115)
    • Operating temperature range –40 °C to +85 °C
    • Space-saving Flip Chip 25 package (2 x 2 x 0.605 mm, 0.4 mm bump pitch)
    • RoHS compliant, lead-free soldering capable

Sample & Buy

Part Number
Package
Packing Type
Temperature (°C) Marketing Status
ECCN (US)
Country of Origin
Budgetary Price (US$)*/Qty
Order from ST
Order from Distributors
min
max
ST6G3244MEBJR Chip Scale Package 0.4mm pitch Tape And Reel -40 85
Active
EAR99 ITALY 0.78 / 1k Buy now Check Availability

Distributor availability ofST6G3244MEBJR

Distributor Name
Region Stock Min. Order Third party link
Newark Element14 AMERICA 100 0 Order Now
MOUSER WORLDWIDE 4796 1 Order Now
Farnell Element14 EUROPE 4666 1 Order Now

Distributor reported inventory date: 2020-05-27

Distributor Name

Newark Element14

Stock

100

Min.Order

0

Region

AMERICA Order Now

MOUSER

Stock

4796

Min.Order

1

Region

WORLDWIDE Order Now

Farnell Element14

Stock

4666

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2020-05-27

ST6G3244MEBJR

Package

Chip Scale Package 0.4mm pitch

Packing Type

Tape And Reel

Budgetary Price (US$)*/Qty

0.78 / 1k

Distributor availability ofST6G3244MEBJR

Distributor Name
Region Stock Min. Order Third party link
Newark Element14 AMERICA 100 0 Order Now
MOUSER WORLDWIDE 4796 1 Order Now
Farnell Element14 EUROPE 4666 1 Order Now

Distributor reported inventory date: 2020-05-27

Distributor Name

Newark Element14

Stock

100

Min.Order

0

Region

AMERICA Order Now

MOUSER

Stock

4796

Min.Order

1

Region

WORLDWIDE Order Now

Farnell Element14

Stock

4666

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2020-05-27

Operating Temperature (°C)

(min)

-40

(max)

85

Marketing Status

Active

Budgetary Price (US$)* / Qty

0.78 / 1k

ECCN (US)

EAR99

Country of Origin

ITALY

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Recommended for you

Related Applications

Audio and Video

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DS8629
      Level translator for SD, SDIO, mini SD, and micro SD Cards with internal I/O supply and ±15 kV ESD protection
      2.0
      657.15 KB
      PDF
      DS8629

      Level translator for SD, SDIO, mini SD, and micro SD Cards with internal I/O supply and ±15 kV ESD protection

Publications and Collaterals

    • Description Version Size Action
      ST’s solutions for mobile devices 3.2
      2.13 MB
      PDF

      ST’s solutions for mobile devices

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
ST6G3244MEBJR
Active
Chip Scale Package 0.4mm pitch Industrial Ecopack3

ST6G3244MEBJR

Package:

Chip Scale Package 0.4mm pitch

Material Declaration**:

PDF XML

Marketing Status

Active

Package

Chip Scale Package 0.4mm pitch

Grade

Industrial

RoHS Compliance Grade

Ecopack3

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.