Product overview
Description
The GANSPIN1102x is a 100 V, 60 A, GaN half-bridge for compact, high-efficiency motor control applications. In a 5x6.5 mm LGA package, it integrates two GaN FETs, a gate driver, and supply capacitors. It offers a compact and efficient GaN power solution.
The GANSPIN1102x provides two independent logic inputs for the control of the high-side and low-side GaN FETs. The externally available outputs of the gate driver allow adjusting the switching speed for the best EMI and efficiency trade-off.
The GANSPIN1102x Smart shoot-through protection circuit, in combination with the interlocking, guarantees no simultaneous high-side and low-side conduction even at near zero dead time.
The dynamic bootstrap switch prevents overcharging of the bootstrap capacitor, ensuring stable gate drive voltage in all conditions.
A full set of protections, including UVLO and OVLO for both VCC and BOOT, and thermal shutdown, makes the device suitable for demanding applications.
Fast propagation delay, accurate delay matching, and high dV/dt immunity make the GANSPIN1102x suitable for motor control applications requiring power density and efficiency.
-
All features
- 2.4 mΩ half-bridge GaN FETs
- Embedded gate driver with dynamic bootstrap switch
- 100 V transient, 80 V continuous operating voltage
- Switching performance:
- Switching frequency up to 5 MHz
- 20 ns propagation delay
- 1 ns delay matching
- Independent high-side and low-side driving signal with interlocking
- Smart shoot-through protection
- Adjustable turn-on timings
- UVLO, OVLO, and thermal shutdown
- Integrated VCC/Bootstrap capacitors
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| GANSPIN1102 | Active Product is in volume production. | TESTED USWF | Industrial | N/A | - | - | |
GANSPIN1102
Package:
TESTED USWFMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | |||||||||||||
| GANSPIN1102 | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
GANSPIN1102 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors