STSPIN9P21
Active
Education Education Design Win
75V high-current full-bridge advanced motor driver series

Download datasheet Order Direct

Product overview

Key Benefits

Compact 75 V full-bridge power

Drives up to 75V / 500 W motors with 5 ICs embedded including low RDS(ON) MOSFETs for high current and low losses.

Flexible control and sensing

Supports multiple drive schemes and integrates an AFE for shunt current sensing and tailored control.

Robust, EMI-optimized design

Adjustable slew rate plus UVLO, OCP, thermal shutdown, and open-load detection boost reliability.

Description

The STSPIN9P series is an extremely flexible platform that supports a wide range of low-voltage motors with power ratings up to 500 W, including stepper, brushed, and brushless DC motors.

Thanks to the integration of low RDS(ON) MOSFETs (16 mΩ or 27 mΩ depending on the model), the BOM space saving comparing to discrete solutions is significant.

The supply voltage is wide, ranging from 7 to 75 V. The series offers a set of pin-to-pin compatible half-bridge and full-bridge topologies, enabling coverage of a broad variety of applications.

The STSPIN9P2 sub-series includes pin-to-pin compatible full-bridge devices. Components in the STSPIN9P2 series differ in driving mode, and control features to enable the adoption of a tailored solution for each specific application.

Despite their topological simplicity, the devices integrate a wide set of functional blocks and advanced features.

All versions integrate regulators making the device fully self-supplied. A charge pump allows unlimited high-side on time.

The integrated AFE, composed of a differential amplifier and a comparator, is designed to amplify the signal from a shunt resistor and compare it to a reference.

In case of versions with integrated current limiter, the comparator output is used to implement a fixed off time or a PWM trimming control strategy, otherwise it is only available for the application on the COUT open-drain output.

All devices in the STSPIN9P series feature the adjustable slew rate, enabling optimization of the EMI/efficiency trade-off. This capability improves overall performance and accelerates customer design qualification.

The devices are also fully protected thanks to UVLO (overcurrent protection and thermal shutdown). Additionally, open-load detection verifies proper motor connection when the power stage is disabled, providing dedicated signaling on the nOL output.

The STSPIN9P2 products come in a compact 7x9 QFN package.

  • All features

    • Supply voltage from 7 V to 75 V
    • Embedded power MOSFETs with current ratings: 6 Arms, RDS(ON) = 27 mΩ typ
    • Current sensing amplifier
    • Current limiter implementing PWM trimming or fixed OFF time control
    • Adjustable slew rate for improved EMI/efficiency trade-off
    • Full set of protections: overtemperature, overcurrent and UVLO
    • Open-load detection

More from the product line

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STSPIN9P21

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STSPIN9P21TR
Active
VFQFPN 9X7X1.0 54L PITCH 0.4 Industrial Ecopack2 15 2025-01-01T00:00:00.000+01:00

STSPIN9P21TR

Package:

VFQFPN 9X7X1.0 54L PITCH 0.4

Material Declaration**:

PDF XML

Marketing Status

Active

Package

VFQFPN 9X7X1.0 54L PITCH 0.4

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
STSPIN9P21TR

Distributor availability of STSPIN9P21TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STSPIN9P21TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STSPIN9P21TR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors