Rosenberger Proximity Connector (RoProxCon)
Preconfigured transmission module for equipping customer electronics with full duplex tramsmission for full rotation applications. Preconfigured SoM for individual localization and simple integration on customer PCB as a surface-mounted device (SMD).
Description:
- Allowing 360° rotation
- Full duplex transmission from 1Mbps up to 6Gbps
- Form factor ~ 10x10mm
- Transmission through different -non conductiv- materials
- Current status: in development. Customized solutions implementable
Product function: contactless data transmission for short distances from Board to Board.
Target application: Board to Board transmission and rotation applications as well (slip rings, turntables, robot arms, and many more) for high speed data transmission e.g. Industrial Ethernet, video transmission etc.
Rosenberger Cable Assembly - Proximity Connector (Inline)
- Cable assembly with contactless transmitter and receiver
Description:
- As galvanic connection replacement e.g. for harsh environments
- Various standard installation forms & sealed housing with different IP-classes are possible
- Tolerant regarding angular deviation as well as distances up to a few cm
- Half- /or full duplex transmission from 1Mbps up to 6Gbps
- Transmission through different -non conductiv- materials
- Current status: in development. Customized solutions implementable
Product function: contactless data transmission for short distances
Target application: Applications for industrial Ethernet, automation, automatic docking, robust environmental conditions, medical technology and video transmission.
Rosenberger Proximity Connector: Adaptor
- Upgrade of existing infrastructure (Connectors) by means of adaptors for contactless data transmision.
Description:
- Realizes smart and simple integration without completely new cabling.
- Tolerant regarding angular deviation as well as distances up to a few cm
- Half- /or full duplex transmission from 1Mbps up to 6Gbps
- Adaptors for customized solutions and standard interfaces are feasible (SPE, RJ45, M12, USB, etc.)
- Enables protocol conversion in the electronics of the adaptor
- Transmission through different -non conductiv- materials
- Current status: in development. Customized solutions implementable
Product function: contactless data transmission for short distances.
Target applications: Applications for industrial Ethernet, automation, automatic docking, robust environmental conditions, medical technology and video transmission.
Device Type | Integrated module |
Functions | Transmission module |
Site |
ST Products |
---|