Product overview
Description
ESDAxxPxxx-1U1M transient voltage suppressor (TVS) series are designed for use in harsh environments to protect sensitive electronics from damage or latch-up due to electrical overstress (EOS), lightning surge and ESD without aging effect and performance drifts.
The series features desirable characteristics for board level protection including fast response time, excellent clamping voltage capability compared to standard TVS devices, and high surge current capability with low derating across the temperature range. In addition, this series is available in a small 1.6 mm × 1.0 mm footprint, ideal for space constrained applications.
The ESDAxxPxxx-1U1M series can be evaluated thanks to the STEVAL-OET005 evaluation board.
-
All features
- Single line unidirectional EOS and ESD protection diode
- Protects one I/O line or power line
- Stand-off voltage range from 5.5 V to 22 V
- Low leakage current at VRM
- High peak pulse power (8/20 µs) up to 1400 W
- Low power derating across the temperature range
- Fast turn-on and low clamping voltage
- Operating Tj max: 150 °C
- 1.6 mm x 1.0 mm QFN package saves board space
- 75 % smaller in footprint compared to SOD-123FL
- ECOPACK2 ROHS compliant component
- Complies with J-STD-020 MSL level 1
- Complies with IEC 61000-4-5 (Lightning)
- 8/20 µs: up to 120 A
- Complies with IEC 61000-4-2 level 4
- ±30 kV (air discharge)
- ±30 kV (contact discharge)
Recommended for you
EDA Symbols, Footprints and 3D Models
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
CAD Symbol & Footprint models (2)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 28 May 2020 | 28 May 2020 | |||
| ZIP | 1.0 | 17 Mar 2020 | 17 Mar 2020 |