STEVAL-L6982NDR

Active
Design Win

38 V, 2 A synchronous step-down switching regulator evaluation board based on the L6982NDR

Download databrief

Product overview

Description

The STEVAL-L6982NDR evaluation board is based on the L6982NDR synchronous monolithic step-down regulator capable of delivering up to 2 A DC to the load.

Its wide input voltage range makes the device suitable for a broad range of applications.

The device implements peak current mode architecture in a SO 8L package with internal compensation to minimize design complexity and size.

The L6982 is available both in low consumption mode (LCM) and low noise mode (LNM) versions.

LCM maximizes efficiency at light-load with controlled output voltage ripple, which is ideal for battery-powered applications.

LNM makes the switching frequency constant and minimizes the output voltage ripple overload current range, meeting the specification for noise sensitive applications.

The EN pin provides enable/disable function. The typical shutdown current is 2 μA when disabled.

When the EN pin is pulled up, the device is enabled and the internal 1.3 ms soft start takes place.

Pulse-by-pulse current sensing on both power elements implements effective constant current protection and thermal shutdown prevents thermal run-away.

  • All features

    • 3.5 V to 38 V operating input voltage
    • Programmable output voltage from 0.85 V to VIN
    • 3.3 V and 5 V fixed output voltage versions
    • 2 A DC output current
    • Low operating quiescent current (LCM and fixed Vout part numbers)
    • Internal compensation network
    • Two different versions: LCM for high efficiency at light loads and LNM for noise sensitive applications
    • 2 μA shutdown current
    • Internal soft start
    • Enable function
    • Overvoltage protection
    • Output voltage sequencing
    • Thermal protection
    • SO 8L package
    • Synchronization to external clock for LNM devices

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Longevity Commitment Longevity Starting Date Material Declaration**
STEVAL-L6982NDR
Active
CARD Industrial Ecopack2 Yes - -

STEVAL-L6982NDR

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
Board production status
STEVAL-L6982NDR
Available at distributors

Distributor availability of STEVAL-L6982NDR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STEVAL-L6982NDR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STEVAL-L6982NDR

Supplier:

ST

Core Product:

L6982NDR

Board production status:

-

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors