STSW-DIGAFEV1GUI
Active
Design Win
Software for STEVAL-DIGAFEV1 evaluation kit for TSC1641 configuration

Get Software Download databrief

Product overview

Description

The STSW-DIGAFEV1GUI is intended for use of the STEVAL-DIGAFEV1 together with the dedicated firmware STSW-DIGAFEV1FW loaded into STM32 H530RB.

It provides a graphical interface that allows the user to configure the features of the TSC1641.

  • All features

    • Running on NUCLEO-H503RB
    • Nucleo is connected to the PC throw USB cable
    • SW monitoring the TSC1641 in I²C or I3C throw the STM32 H503RB

Get Software