Product overview
Description
The X-STM32MP-IOT01A is an STM32 MPU expansion board with the SPSGRF-915 SPIRIT1 RF module for Sub-1 GHz RF communication with sensor, for IoT applications.
The X-STM32MP-IOT01A interfaces with the STM32MP microcontroller via GPIO connector pins, using SPI, I²C, GPIO connections for the SPSGRF-915, iNEMO inertial module, keys, and LEDs. It is compatible with the STM32MP157F-DK2 and Raspberry Pi’s GPIO connector layout.
The SPSGRF-915 module operates in the 915 MHz ISM band. It is FCC certified (FCC ID: S9NSPSGRF) and IC certified (IC 8976C-SPSGRF). It is based on the SPIRIT1 Sub-1GHz transceiver and the integrated balun (BALF-SPI-01D3).
The LSM6DSOX iNEMO inertial module is a 3-axis digital accelerometer and a 3-axis digital gyroscope with a full-scale acceleration range of ±2/±4/±8/±16 g and an angular rate range of ±125/±250/±500/±1000/±2000 dps.
-
All features
- STM32MP expansion board based on SPIRIT1 radio
- Up to +11.6 dBm programmable RF output power
- Modulation schemes: 2-FSK, GFSK, MSK, GMSK, OOK, ASK
- On-board iNEMO inertial module for accelerometer and gyroscope
- RGB and signal LEDs
- Keys for user interface
- EEPROM for automatic setup of GPIO and driver
- Compatible with STM32MP157F-DK2 and Raspberry Pi’s GPIO connector
You might also like...
Recommended for you
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
Board Manufacturing Specifications (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 16 Jun 2022 | 16 Jun 2022 |
Bill of Materials (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 16 Jun 2022 | 16 Jun 2022 |
Schematic Pack (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 16 Jun 2022 | 16 Jun 2022 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|---|
| X-STM32MP-IOT01A | NRND Not recommended for New Design. Product is in volume production only to support customers ongoing production. EN | CARD | Industrial | Ecopack2 | Yes | - | - | |
X-STM32MP-IOT01A
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| X-STM32MP-IOT01A | | | distributors No availability of distributors reported, please contact our sales office |
|
|
X-STM32MP-IOT01A NRND
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors