Product overview
Description
The X-STM32MP-MSP01 is a multisensor evaluation board that embeds motion MEMS, environmental, ambient light and Time-of-Flight sensors, a digital microphone, and an NFC tag. This board works with the STM32MPU discovery kit. It can be used with the X-LINUX-MSP1 to read the sensors.
The X-STM32MP-MSP01 main devices are the ISM330DHCX 3-axis accelerometer and gyroscope, the IIS2MDC 3-axis magnetometer, and the LPS22HH MEMS nano pressure sensor.
The board also includes the STTS22H digital temperature sensor, the VD6283TX ambient light sensor, the IIS2DLPC 3-axis accelerometer, the VL53L5CX multizone ranging sensor, and the MP23DB02MM digital MEMS microphone. The on-board dynamic NFC/RFID tag IC can work with a dual interface for the I²C, through a 13.56 MHz RFID reader, or via an NFC phone.
The X-STM32MP-MSP01 interfaces with the STM32MP1Dev via a 40-pin GPIO connector pins using I²C, SPI, and general GPIO pins. It is compatible with STM32MP157F-DK2 and a Raspberry Pi GPIO connector layout.
-
All features
- Included sensors:
ISM330DHCX: 3-axis accelerometer and 3-axis gyroscope IIS2MDC: 3-axis digital magnetometer (±50 gausses) IIS2DLPC: 3-axis accelerometer for industrial applications (±2/±4/±8/±16 g) STTS22H: digital temperature sensor (-40 to +125°C) LPS22HH: nano pressure sensor (260 - 1260 hPa) VD6283TX: ambient light sensor VL53L5CX: Time-of-Flight (ToF) multizone ranging sensor - Dynamic NFC/RFID tag
- Digital microphone
- Standard DIL 24 pin socket for adapter boards
- Compatible with STM32MP157F-DK2 and Raspberry Pi
- Included sensors:
You might also like...
Recommended for you
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
Board Manufacturing Specifications (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 11 Oct 2022 | 11 Oct 2022 |
Bill of Materials (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 11 Oct 2022 | 11 Oct 2022 |
Schematic Pack (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 11 Oct 2022 | 11 Oct 2022 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|---|
| X-STM32MP-MSP01 | Active Product is in volume production. | CARD | Industrial | Ecopack2 | Yes | - | - | |
X-STM32MP-MSP01
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| X-STM32MP-MSP01 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
X-STM32MP-MSP01 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors