Product overview
Description
The ESDA14V2-1BF3 is a monolithic bidirectional diode designed to protect 1 line against ESD transients.
The device is ideally suited for applications where both reduced line capacitance and board space saving are required.
-
All features
- ESD Protection: IEC61000-4-2 level 4
- Very small PCB area < 0.4 mm²
- Low leakage current
- Complies with the following standards
IEC61000-4-2 level 4 15 kV (air discharge) 8 kV (contact discharge) - 400 micron pitch
EDA Symbols, Footprints and 3D Models
All resources
| Resource title | Version | Latest update |
|---|
SPICE models (1)
| Resource title | Version | Latest update | ||
|---|---|---|---|---|
| ZIP | 1.0 | 03 Dec 2019 | 03 Dec 2019 |
CAD Symbol & Footprint models (2)
| Resource title | Version | Latest update | ||
|---|---|---|---|---|
| ZIP | 1.0 | 02 Apr 2021 | 02 Apr 2021 | |
| ZIP | 1.0 | 13 Mar 2020 | 13 Mar 2020 |