Product overview
Description
The ESDAxxSC5 and ESDAxxSC6 are monolithic voltage suppressors designed to protect components which are connected to data and transmission lines against ESD.
They clamp the voltage just above the logic level supply for positive transients, and to a diode drop below ground for negative transient.
-
All features
- 4 unidirectional ESD protection
- 400 W peak pulse power (8/20 μs)
- Benefits
- High ESD protection level: up to 30 kV
- High integration
- Suitable for high density boards
- Complies with the following standards
- IEC 61000-4-2 level exceed level 4:
- 30 kV (air discharge)
- 30 kV (contact discharge)
- MIL STD 883E- Method 3015-7: class3B
- human body model
Recommended for you
EDA Symbols, Footprints and 3D Models
All resources
| Resource title | Version | Latest update |
|---|
SPICE models (1)
| Resource title | Version | Latest update | ||
|---|---|---|---|---|
| ZIP | 1.0 | 11 Dec 2019 | 11 Dec 2019 |
CAD Symbol & Footprint models (2)
| Resource title | Version | Latest update | ||
|---|---|---|---|---|
| ZIP | 1.0 | 28 May 2020 | 28 May 2020 | |
| ZIP | 1.0 | 16 Mar 2020 | 16 Mar 2020 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| ESDA5V3SC5 | Active | SOT23-5L | Industrial | Ecopack2 | - | - |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Breakdown Voltage (V) (min) | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | ||||||||||||||
| ESDA5V3SC5 | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
ESDA5V3SC5 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors