Product overview
Description
The ESDALC12-1T2 is a unidirectional single line Transil™ diode designed specially for protection of integrated circuits in portable equipment and miniaturized electronic devices subjected to ESD and EOS transient over voltages. Packed in SOD882T, it minimizes PCB occupation.
-
All features
- Stand-off voltage 10 V
- Unidirectional device
- Low clamping factor VCL/VBR
- Breakdown voltage VBR= 12 V min.
- Fast response time
- Very thin package: 0.4 mm
- Low leakage current
- RoHS compliant
- Benefits
- High ESD robustness of the application
- Suitable for high density boards
- Complies with the following standards:
- IEC 61000-4-2 level 4:
- 15 kV (air discharge)
- 8 kV (contact discharge)
- MIL STD 883G - Method 3015-7: class 3B
- IEC 61000-4-2 level 4:
EDA Symbols, Footprints and 3D Models
All resources
| Resource title | Version | Latest update |
|---|
SPICE models (1)
| Resource title | Version | Latest update | ||
|---|---|---|---|---|
| ZIP | 1.0 | 12 Aug 2022 | 12 Aug 2022 |
CAD Symbol & Footprint models (2)
| Resource title | Version | Latest update | ||
|---|---|---|---|---|
| ZIP | 1.0 | 27 May 2020 | 27 May 2020 | |
| ZIP | 1.0 | 16 Mar 2020 | 16 Mar 2020 |