Product overview
Description
The ESDALC8-1BF4 is a bidirectional single line TVS diode designed to protect the data line or other I/O ports against ESD transients.
The device is ideal for applications where both board space saving and high protection efficiency are required. Thanks to the strong IPPcapability, this diode can also be used as a Vbus protection.
-
All features
- Low clamping voltage: 16 V (IEC 61000-4-2 contact discharge 8 kV at 30 ns)
- Bidirectional device
- Low leakage current
- 0201 package
- Ultra small PCB area: 0.18 mm2
- ECOPACK®2 compliant component
- Complies with the following standards
- IEC 61000-4-2:
- ±15 kV (air discharge)
- ±8 kV (contact discharge)
- IEC 61000-4-2:
EDA Symbols, Footprints and 3D Models
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
SPICE models (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 12 Aug 2022 | 12 Aug 2022 |
CAD Symbol & Footprint models (2)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 02 Apr 2021 | 02 Apr 2021 | |||
| ZIP | 1.0 | 16 Mar 2020 | 16 Mar 2020 |