Loading spinner

ESDAVLC6-1BF4

Obsolete
Design Win

Single-line low capacitance Transil™, transient surge voltage surpressor (TVS)

Download datasheet

Product overview

Description

The ESDAVLC6-1BF4 is a bidirectional single line TVS diode designed to protect the data lines or other I/O ports against ESD transients.

The device is ideal for applications where both reduced line capacitance and board space saving are required.

  • All features

    • Bidirectional device
    • Multiple ESD strike sustainability
    • Very low capacitance: 7 pF max at 0 V
    • Low leakage current
    • Ultra small PCB area
    • RoHS compliant
    • Complies with the following standards
      • IEC 61000-4-2:
        • ±15 kV (air discharge)
        • ±8 kV (contact discharge)

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ESDAVLC6-1BF4

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models