SGT240R70ILB
Active
Education Design Win
700 V, 165 mOhm typ., 10 A, e-mode PowerGaN transistor

Download datasheet Order Direct

Product overview

Key Benefits

Enhance efficiency

GaN's superior electrical performance minimizes switching and conduction losses, delivering higher‑efficiency power designs.

Increase power density

Higher switching frequency enables compact, high‑power‑density designs with smaller passives and simplified thermal management.

Reduce system cost

Smaller passives and simplified thermal management reduce system size and lower overall BOM cost.

Description

The SGT240R70ILB is a 700 V, 10 A e-mode PowerGaN transistor combined with a well established packaging technology. The resulting G-HEMT device provides extremely low conduction losses, high current capability and ultra fast switching operation to enable high power density and unbeatable efficiency performances.

  • All features

    • Enhancement mode normally off transistor
    • Very high switching speed
    • High power management capability
    • Extremely low capacitances
    • Kelvin source pad for optimum gate driving
    • Zero reverse recovery charge
    • ESD safeguard

EDA Symbols, Footprints and 3D Models

STMicroelectronics - SGT240R70ILB

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
SGT240R70ILB
Active
POWERFLAT 8X8 HV FOR POWERGAN Industrial Ecopack3 7 2026-01-29T00:00:00.000+01:00

SGT240R70ILB

Package:

POWERFLAT 8X8 HV FOR POWERGAN

Material Declaration**:

PDF XML

Marketing Status

Active

Package

POWERFLAT 8X8 HV FOR POWERGAN

Grade

Industrial

RoHS Compliance Grade

Ecopack3

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating Temperature (°C) (max)
SGT240R70ILB

Distributor availability of SGT240R70ILB

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

SGT240R70ILB Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

SGT240R70ILB

Operating Temperature (°C) (max):

150

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors