Product overview
Description
The STM32H747I-EVAL and STM32H757I-EVAL Evaluation boards (STM32H7x7I-EVAL) are high-end development platforms for the STM32H747XI and STM32H757XI microcontrollers, respectively. They are based on the high-performance Arm® Cortex®‑M4 and Cortex®‑M7 cores. The STM32H7x7I-EVAL Evaluation boards provide access to all the STM32 peripherals for user applications, and include an embedded STLINK-V3E debugger/programmer.
The full range of the STM32H7x7I-EVAL hardware features helps develop applications and evaluate all peripherals: USB OTG HS and OTG FS, Ethernet, CAN FD, USART, audio DAC and ADC, digital microphone, SRAM, SDRAM, NOR flash memory, twin Quad-SPI flash memory, microSD™ 3.0 card, 4” 480×800 TFT color LCD with MIPI DSI® interface and capacitive touch panel, and cryptographic hardware accelerator (available only on STM32H757XI devices).
The expansion connectors provide an easy way to add specialized features, while ETM trace is supported through external probes.
-
All features
- STM32H747XIH6 and STM32H757XIH6 Arm® Cortex®‑M4 and Cortex®‑M7 microcontrollers with 2 Mbytes of flash memory and 1 Mbyte of RAM in a TFBGA240+25 package
- 4” 480×800 TFT color LCD with MIPI DSI® interface and capacitive touch panel
- Ethernet compliant with IEEE-802.3-2002
- USB OTG HS and OTG FS
- I2C compatible serial interface
- RTC with rechargeable backup battery
- SAI audio DAC
- ST-MEMS digital microphones
- 8-Gbyte (or more) SDIO 3.0 interface microSD™ card
- 8 M×32bit SDRAM, 1 M×16bit SDRAM and 8 M×16bit NOR flash memory
- 1-Gbit twin Quad-SPI NOR flash memory or two 512-Mbit Quad-SPI NOR flash memories
- Potentiometer
- 4 color user LEDs
- Reset, wakeup, tamper, or key buttons
- Joystick with 4-direction control and selector
- Board connectors:
- Power jack
- 3 USB interfaces with Micro-AB connector
- RS-232 communications
- Ethernet RJ45
- CAN FD compliant connection
- Stereo headset jack including analog microphone input
- 2 audio jacks for external speakers
- microSD™ card
- JTAG/SWD and ETM trace
- Extension connectors and memory connectors for daughterboard or wire-wrap board
- Flexible power-supply options: ST-LINK USB VBUS, USB connector, or external sources
- On-board STLINK-V3E debugger/programmer with USB re-enumeration capability: mass storage, Virtual COM port, and debug port
- Comprehensive free software libraries and examples available with the STM32Cube MCU Package
- Support of a wide choice of Integrated Development Environments (IDEs) including IAR Embedded Workbench®, MDK-ARM, and STM32CubeIDE
Recommended for you
All resources
| Resource title | Version | Latest update |
|---|
Board Manufacturing Specifications (2)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| ZIP | 1.0 | 12 Apr 2019 | 12 Apr 2019 | ||
| ZIP | 1.0 | 12 Apr 2019 | 12 Apr 2019 |
Schematic Pack (1)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| 1.0 | 12 Apr 2019 | 12 Apr 2019 |