Product overview
Description
ARRAY of 12 diodes configured by cells of 2 diodes, each cell being used to protect signal line from transient overvoltages by clamping action. Its very low capacitance allows to protect fast signals with no distortion. It is particularlysuited for the protection of graphic video ports.-
All features
- ARRAY OF 12 DIODES FOR ESD PROTECTION.
- VERY LOW CAPACITANCE PER DIODE: C<5pF.
- PEAK REVERSE VOLTAGE VRRM= 18V PER DIODE.
- VERY LOW LEAKAGE CURRENT : IR < 2 µA.
Featured Videos
All tools & software
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
19 Sep 2016 |
19 Sep 2016
|
Application Notes (3)
Resource title | Latest update | |||
---|---|---|---|---|
06 Aug 2019 |
06 Aug 2019
|
|||
24 Mar 2020 |
24 Mar 2020
|
|||
09 Jul 2019 |
09 Jul 2019
|
Technical Notes & Articles (3)
Resource title | Latest update | |||
---|---|---|---|---|
15 Feb 2013 |
15 Feb 2013
|
|||
12 Dec 2014 |
12 Dec 2014
|
|||
25 Aug 2020 |
25 Aug 2020
|
Presentations (2)
Resource title | Latest update | |||
---|---|---|---|---|
18 May 2015 |
18 May 2015
|
|||
18 May 2015 |
18 May 2015
|
Flyers (2)
Resource title | Latest update | |||
---|---|---|---|---|
09 Apr 2021 |
09 Apr 2021
|
|||
09 Apr 2021 |
09 Apr 2021
|
Brochures (1)
Resource title | Latest update | |||
---|---|---|---|---|
29 Jun 2020 |
29 Jun 2020
|
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Latest update |
---|
CAD Symbol & Footprint models (2)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 28 May 2020 |
28 May 2020
|
||
ZIP | 13 Mar 2020 |
13 Mar 2020
|
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
DALC112S1RL |
Active
|
SO-8 | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Breakdown Voltage (V) (min) | Country of Origin | Budgetary Price (US$)*/Qty | More info | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||
DALC112S1RL | 6 distributors | Buy Direct |
Active
|
EAR99 | NEC | Tape And Reel | SO-8 | - | - | 1.3 | CHINA | 0.277 / 100 |
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors