ESDLIN03-1BWY

Active

Automotive 26.5 V TVS for LIN bus in SOT323-3L

Download datasheet Order Direct
Overview
Online design
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Get Started
Partner products
Sales Briefcase

Product overview

Description

The ESDLIN03-1BWY is a single-line Transil specifically designed for the protection of the automotive LIN bus lines against electrostatic discharge (ESD) and transient voltages.
  • All features

    • Single-line ESD and EOS protection
    • Stand-off voltage: 26.5 V
    • Bidirectional device
    • Max pulse power: 250 W (8/20 μs)
    • Low clamping factor VCL / VBR
    • Low leakage current
    • ECOPACK®2 compliant component
    • AEC-Q101 qualified

You might also like...

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      ST Protection Finder

      Active

      Protection product finder application for Android, iOS and Wandoujia

      Finders Apps ST
      ST Protection Finder

      Description:

      Protection product finder application for Android, iOS and Wandoujia
    • Part number
      Status
      Description
      Type
      Supplier

      SEL-PROT-TVS

      Active

      Transient voltage suppressor smart selection tool

      TVS smart selector --
      SEL-PROT-TVS

      Description:

      Transient voltage suppressor smart selection tool
    • Part number
      Status
      Description
      Type
      Supplier

      STEVAL-OET003V1

      Active

      Evaluation board for automotive-grade ESD protection

      Communication and Connectivity Solution Eval Boards ST
      STEVAL-OET003V1

      Description:

      Evaluation board for automotive-grade ESD protection

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ESDLIN03-1BWY

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
ESDLIN03-1BWY
Active
SOT323 Automotive Ecopack2

ESDLIN03-1BWY

Package:

SOT323

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SOT323

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Breakdown Voltage (V) (min)
Budgetary Price (US$)*/Qty
More info
min
max
ESDLIN03-1BWY Available at 3 distributors

Distributor availability ofESDLIN03-1BWY

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 2284 1 Order Now
RS COMPONENTS EUROPE 450 1 Order Now
MOUSER WORLDWIDE 10576 1 Order Now

Distributor reported inventory date: 2021-04-15

Distributor Name

DIGIKEY

Stock

2284

Min.Order

1

Region

WORLDWIDE Order Now

RS COMPONENTS

Stock

450

Min.Order

1

Region

EUROPE Order Now

MOUSER

Stock

10576

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2021-04-15

Buy Direct
Active
EAR99 NEC Tape And Reel SOT323 - 175 28.5 0.058 / 1k
MORE INFO

Unit Price (US$):

0.058

Country of Origin:

CHINA

ESDLIN03-1BWY

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

0.058 / 1k

Distributor availability ofESDLIN03-1BWY

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 2284 1 Order Now
RS COMPONENTS EUROPE 450 1 Order Now
MOUSER WORLDWIDE 10576 1 Order Now

Distributor reported inventory date: 2021-04-15

Distributor Name

DIGIKEY

Stock

2284

Min.Order

1

Region

WORLDWIDE Order Now

RS COMPONENTS

Stock

450

Min.Order

1

Region

EUROPE Order Now

MOUSER

Stock

10576

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2021-04-15

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

SOT323

Operating Temperature (°C)

(min)

-

(max)

175

Breakdown Voltage (V) (min)

28.5

Budgetary Price (US$)* / Qty

0.058 / 1k

Country of Origin

CHINA

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors