HSP051-4M10

Active
Education

4-line ESD protection for high speed lines

Download datasheet Order Direct
Overview
Online design
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Get Started
Partner products
Sales Briefcase

Product overview

Description

The HSP051-4M10 is a 4-channel ESD array with a rail to rail architecture designed specifically for the protection of high speed differential lines. The ultralow variation of the capacitance ensures very low influence on signal-skew. The large bandwidth make it compatible with HDMI2.0.4k/2k (=5.94 Gbps) and USB3.1 (= 10 Gbps).
The device is packaged in μQFN 2.5 mm x 1 mm with a 500 μm pitch.
  • All features

    • Flow-through routing to keep signal integrity
    • Ultralarge bandwidth: 10 GHz
    • Ultralow capacitance:
      • 0.2 pF (I/O to I/O)
      • 0.35 pF (I/O to GND)
    • Very Low dynamic resistance: 0.48 Ω
    • 100 Ω differential impedance
    • Low leakage current: 100 nA at 25 °C
    • Extended operating junction temperature range: -40 °C to 150 °C
    • Thin package: 0.5 mm max.
    • RoHS compliant
    • High ESD protection level
    • High integration
    • Suitable for high density boards
    • Complies with following standards:
      • MIL-STD 883G Method 3015-7 Class 3B: – 8 kV
      • IEC 61000-4-2 level 4: 8 kV (contact discharge), 15 kV (air discharge)

You might also like...

Recommended for you

Related Applications

Functions

Industrial

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      ST Protection Finder

      Active

      Protection product finder application for Android, iOS and Wandoujia

      Finders Apps ST
      ST Protection Finder

      Description:

      Protection product finder application for Android, iOS and Wandoujia
    • Part number
      Status
      Description
      Type
      Supplier

      SEL-PROT-TVS

      Active

      Transient voltage suppressor smart selection tool

      TVS smart selector --
      SEL-PROT-TVS

      Description:

      Transient voltage suppressor smart selection tool
    • Part number
      Status
      Description
      Type
      Supplier

      STEVAL-OET004V1

      NRND

      USB Type-C protection and filtering demo PCB

      Communication and Connectivity Solution Eval Boards ST
      STEVAL-OET004V1

      Description:

      USB Type-C protection and filtering demo PCB

EDA Symbols, Footprints and 3D Models

STMicroelectronics - HSP051-4M10

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
HSP051-4M10
Active
QFN-10L Industrial Ecopack2

HSP051-4M10

Package:

QFN-10L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

QFN-10L

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Breakdown Voltage (V) (min)
Budgetary Price (US$)*/Qty
More info
min
max
HSP051-4M10 Available at 3 distributors

Distributor availability ofHSP051-4M10

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 26373 1 Order Now
MOUSER WORLDWIDE 4107 1 Order Now
Farnell Element14 EUROPE 4400 1 Order Now

Distributor reported inventory date: 2021-04-15

Distributor Name

DIGIKEY

Stock

26373

Min.Order

1

Region

WORLDWIDE Order Now

MOUSER

Stock

4107

Min.Order

1

Region

WORLDWIDE Order Now

Farnell Element14

Stock

4400

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2021-04-15

Free Sample Buy Direct
Active
EAR99 NEC Tape And Reel QFN-10L - 150 4.5 0.088 / 1k
MORE INFO

Directionality:

Uni-Directional

Unit Price (US$):

0.088

Country of Origin:

PHILIPPINES

HSP051-4M10

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

0.088 / 1k

Distributor availability ofHSP051-4M10

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 26373 1 Order Now
MOUSER WORLDWIDE 4107 1 Order Now
Farnell Element14 EUROPE 4400 1 Order Now

Distributor reported inventory date: 2021-04-15

Distributor Name

DIGIKEY

Stock

26373

Min.Order

1

Region

WORLDWIDE Order Now

MOUSER

Stock

4107

Min.Order

1

Region

WORLDWIDE Order Now

Farnell Element14

Stock

4400

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2021-04-15

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

QFN-10L

Operating Temperature (°C)

(min)

-

(max)

150

Breakdown Voltage (V) (min)

4.5

Directionality

Uni-Directional

Budgetary Price (US$)* / Qty

0.088 / 1k

Country of Origin

PHILIPPINES

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors