SMLVT3V3

Active

600 W, 3.3 V TVS in SMB

Download datasheet
Overview
Online design
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Get Started
Partner products
Sales Briefcase

Product overview

Description

This is a Transil diode designed specifically to protect sensitive 3.3 V equipment against transient overvoltages. Transil diodes provide high overvoltage protection by clamping action. Their instantaneous response to transient overvoltages make them particularly suited to protect voltage sensitive devices such as MOS technology and low voltage supplied ICs.
  • All features

    • Peak pulse power 600 W (10/1000 μs)
    • Stand-off voltage 3.3 V
    • Unidirectional type
    • Low clamping factor
    • Fast response time
    • JEDEC registered package outline

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      ST Protection Finder

      Active

      Protection product finder application for Android, iOS and Wandoujia

      Finders Apps ST
      ST Protection Finder

      Description:

      Protection product finder application for Android, iOS and Wandoujia
    • Part number
      Status
      Description
      Type
      Supplier

      SEL-PROT-TVS

      Active

      Transient voltage suppressor smart selection tool

      TVS smart selector --
      SEL-PROT-TVS

      Description:

      Transient voltage suppressor smart selection tool

EDA Symbols, Footprints and 3D Models

STMicroelectronics - SMLVT3V3

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
SMLVT3V3
Active
SMB Industrial Ecopack2

SMLVT3V3

Package:

SMB

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SMB

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) VRM (V) (max)
Budgetary Price (US$)*/Qty
More info
min
max
SMLVT3V3 Available at 5 distributors

Distributor availability ofSMLVT3V3

Distributor Name
Region Stock Min. Order Third party link
RS COMPONENTS EUROPE 40555 5 Order Now
FUTURE WORLDWIDE 354 1 Order Now
Newark Element14 AMERICA 250 0 Order Now
Farnell Element14 EUROPE 24950 1 Order Now
ANGLIA Live EUROPE 16000 10 Order Now

Distributor reported inventory date: 2021-06-19

Distributor Name

RS COMPONENTS

Stock

40555

Min.Order

5

Region

EUROPE Order Now

FUTURE

Stock

354

Min.Order

1

Region

WORLDWIDE Order Now

Newark Element14

Stock

250

Min.Order

0

Region

AMERICA Order Now

Farnell Element14

Stock

24950

Min.Order

1

Region

EUROPE Order Now

ANGLIA Live

Stock

16000

Min.Order

10

Region

EUROPE Order Now

Distributor reported inventory date: 2021-06-19

Active
EAR99 NEC Tape And Reel SMB - - 3.3 0.203 / 200
MORE INFO

Directionality:

Uni-Directional

Unit Price (US$):

0.203

Country of Origin:

CHINA

SMLVT3V3

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

0.203 / 200

Distributor availability ofSMLVT3V3

Distributor Name
Region Stock Min. Order Third party link
RS COMPONENTS EUROPE 40555 5 Order Now
FUTURE WORLDWIDE 354 1 Order Now
Newark Element14 AMERICA 250 0 Order Now
Farnell Element14 EUROPE 24950 1 Order Now
ANGLIA Live EUROPE 16000 10 Order Now

Distributor reported inventory date: 2021-06-19

Distributor Name

RS COMPONENTS

Stock

40555

Min.Order

5

Region

EUROPE Order Now

FUTURE

Stock

354

Min.Order

1

Region

WORLDWIDE Order Now

Newark Element14

Stock

250

Min.Order

0

Region

AMERICA Order Now

Farnell Element14

Stock

24950

Min.Order

1

Region

EUROPE Order Now

ANGLIA Live

Stock

16000

Min.Order

10

Region

EUROPE Order Now

Distributor reported inventory date: 2021-06-19

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

SMB

Operating Temperature (°C)

(min)

-

(max)

-

VRM (V) (max)

3.3

Directionality

Uni-Directional

Budgetary Price (US$)* / Qty

0.203 / 200

Country of Origin

CHINA

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors