Product overview
Description
The STPay-Topaz-Bio is a GlobalPlatform® 2.3.1 Java® Card platform for payment applications, based on the 40 nm flash memory technology with up to 60 Kbytes of user non-volatile memory.
The STPay-Topaz-Bio can be configured to support VISA® VSDC 2.9.2cfs and/or MasterCard® M/Chip® Advance 1.2.3 EMV® payment applications.
The STPay system-on-chip solution is a family of products that come ready for embedding in smartcards and loaded with payment applications that run on certified Java® Card platforms. They meet all required security and payment-scheme certifications.
For detailed configuration data, contact your local ST sales office.
-
All features
- Key hardware features
- Banking solution that supports biometric card holder authentication
- Based on the STMicroelectronics ST31N600 secure element (SE), which provides:
- secure banking transactions, secure card matching and the storage of biometric templates
- energy harvesting with no battery or supercapacitor
- Up to 60 Kbytes of user NVM
- Certified payment applications: VISA® and MasterCard®
- Platform
- Java® Card 3.0.5
- GlobalPlatform® card specification v2.3.1 coupled with financial configuration v1.0.2
- ISO/IEC 7816 T = 0 or T = 1 contact protocol
- ISO/IEC 14443 Type A contactless interface
- Software
- STPay-Topaz-Bio OS with specific biometric manager application
- MasterCard® applet based on the M/Chip® Advance 1.2.3 specification targeting MasterCard® biometric system-on-chip compliance
- VISA® VIS 1.6.3, VCPS 2.2.4, and VBSS 1.0.2 compliant applets
- Proprietary enrollment applet
- Extraction and matching algorithms based on Fingerprints (FPC) libraries
- Hardware
- ST31 product based on a 32-bit Arm® SecurCore® SC000™ RISC core
- Advanced 40 nm flash memory technology
- Best-in-class RF performance
- Up to 60 Kbytes of user nonvolatile memory
- Cryptography
- NESCRYPT cryptographic RSA coprocessor
- Enhanced DES accelerator (EDES)
- Personalization
- EMV® CPS v1.1 compliant
- VISA® smart debit/credit (VSDC) personalization specification v2.0
- M/Chip® Advance 1.2.3 common personalization specification
- Key benefits
- Matching in the secure element
- High-performance solution when used for both contact and contactless modes including matching
- Compatible with different enrollment processes
- Allows the achievement of best user experience with the lowest false acceptation rate (FAR) and false rejection rate (FRR)
- Certification
- EMVCo
- VISA® (ongoing)
- MasterCard® (ongoing)
- Key hardware features
Featured Videos
Recommended for you
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| STPAY-TOPAZ-BIO | Active | DICE | Industrial | N/A | - | - | |
STPAY-TOPAZ-BIO
Package:
DICEMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STPAY-TOPAZ-BIO | | | distributors No availability of distributors reported, please contact our sales office |
STPAY-TOPAZ-BIO Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors