CATEGORIES

Analog Switch IC/Multiplexers

Our analog switch IC portfolio ranges from SPDT switches to larger octal SPDT or quad DPDT switches. It features low on-resistances, integrated 15 kV protection diodes and negative charge pump, and with a bandwidth meeting audio or USB requirements.

Analog Switch IC

They come in tiny packages, making them perfectly suited for portable applications, and can also address any application requiring high-performance switching.

In portable applications, switches are used to route a great variety of signal – audio to the speaker or the headphones, or other signals from and towards sensors:

  • Guarantee a simple yet efficient system implementation
  • Compatibility with high-speed signals, for USB 2.0 applications