STG3682

Active
Design Win

Low Voltage High Bandwidth Dual SPDT Switch

Download datasheet Order Direct

Product overview

Description

The STG3682 is a high-speed CMOS low voltage dual analog S.P.D.T. (Single Pole Dual Throw) Switch or 2:1 Multiplexer /Demultiplexer Switch fabricated in silicon gate C2MOS technology. It is designed to operate from 1.65V to 4.3V, making this device ideal for portable applications.

The nSEL inputs are provided to control the switch. The switch S1 is ON (they are connected to common Ports Dn) when the nSEL input is held high and OFF (high impedance state exists between the two ports) when SEL is held low; the switch S2 is ON (it is connected to common Port D) when the nSEL input is held low and OFF (high impedance state exists between the two ports) when nSEL is held high.

Additional key features are fast switching speed, Break Before Make Delay Time and Ultra Low Power Consumption. All inputs and outputs are equipped with protection circuits against static discharge, giving them ESD immunity and transient excess voltage.

  • All features

    • ESD performance exceeds JESD22
    • Latch-up performance exceeds 100mA per JESD 78, Class II
    • Ultra low power dissipation: ICC = 0.2µA (Max.) at TA = 85°C
    • Wide operating voltage range: VCC (Opr) = 1.65V to 4.3V single supply
    • Low “ON” resistance:RON = 4.6Ω (TA = 25°C) at VCC = 4.3VRON = 5.8Ω (TA = 25°C) at VCC = 3.0V
    • Typical bandwidth (-3dB) at 800MHz on all channels
    • USB (2.0) High speed (480Mbps) signal switching compliant
    • 4.3V tolerant and 1.8V compatible threshold on digital control input at VCC = 2.3V to 3.0V

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STG3682

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STG3682QTR
Active
QFN-10L P 0.4 mm Industrial Ecopack3 - -

STG3682QTR

Package:

QFN-10L P 0.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

QFN-10L P 0.4 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack3

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
STG3682QTR
Available at distributors

Distributor availability of STG3682QTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STG3682QTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STG3682QTR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors