The FingerTip family of touch controllers provides an optimal mix of low power, small size, low external part counts and versatile features. With unmatched true multi-touch performance, it’s a powerful single chip solution for thin, flexible, embedded touch panels.
ST’s latest touch screen controllers enable advanced features to support the latest active-matrix organic light-emitting diode (AMOLED) displays. It promises more power savings and extended runtimes in smartphones with faultless detection.

Applications
ST’s touch screen controllers are optimized for AMOLED display panels for smartphones, tablets, foldable and rollable phones.
ST’s FingerTip technology supports advanced features thanks to the multimode sensing technology. Supported features include gloves, thick cover, water, custom gestures, grip rejection, proximity detection, force sensing and fast report rate for gaming applications.
FingerTip’s main processor implements a powerful 32-bit Arm Cortex®-M4 core with SIMD DSP features. It provides a high level of overall touch performance and can detect, classify, and track as many as 10 finger touches at once.
Product types
The FingerTip portfolio of touch screen controllers includes:

The FingerTip FTG2-SLP provides an optimal mix of low power, small size, low external part counts and versatile features with unmatched true multi-touch performance in a single-chip touchscreen controller for thin flexible embedded display-touch panels.
Key benefits:
-
Touch panels
Compatible with the latest thin flexible flat or curved panels
Works with low-temperature polycrystalline oxide (LTPO) display panels for power-saving features -
Advanced analog front end (AFE)
Leading-edge AFE techniques ensure faultless acquisition and provide large dynamic range to suit various panel stack-ups. The proprietary differential architecture maximizing the immunity against common mode noise and hence SNR is secured. -
Noise immunity
High signal-to-noise ratio provides robustness against display noise, wireless charger noise and various external noise sources. -
Low power consumption
ST proprietary low-power techniques and special hibernate mode ensure ultralow power consumption for maximizing battery life -
Active Pen
FingerTip supports active stylus on both phone and foldable -
Fast report rate
Up to 300Hz report rate for extremely fast response time and enhanced gaming experience -
Multitouch
Support for independent tracking with up to 10 simultaneous touches in real time provides full flexibility to implement advanced touch features for better user experience -
Multimode sensing technology
Water rejection, wet finger tracking and multi-finger glove recognition for the most advanced touch detection -
Gesture mode
Ability to detect specific customized gestures to exit idle mode as a power-saving feature -
SYNC support
Synchronous and asynchronous modes of operation enable dynamic refresh rates, making FingerTip compatible even with quad high definition (QHD) displays -
SPI, I2C, and I3C interfaces
Ensures compatibility with majority of application host interface in the market