Loading spinner

M48Z35Y

Active
Design Win

256 Kbit (32 Kbit x 8) ZEROPOWER® SRAM

Download datasheet Order Direct

Product overview

Description

The M48Z35/Y ZEROPOWER®RAM is a 32 K x 8, non-volatile static RAM that integrates power-fail deselect circuitry and battery control logic on a single die. The monolithic chip is available in two special packages to provide a highly integrated battery-backed memory solution.

The M48Z35/Y is a non-volatile pin and function equivalent to any JEDEC standard 32 K x 8 SRAM. It also easily fits into many ROM, EPROM, and EEPROM sockets, providing the non-volatility of PROMs without any requirement for special WRITE timing or limitations on the number of WRITEs that can be performed. The 28-pin 600 mil DIP CAPHAThouses the M48Z35/Y silicon with a long life lithium button cell in a single package.

The 28-pin 330 mil SOIC provides sockets with gold plated contacts at both ends for direct connection to a separate SNAPHAT®housing containing the battery. The unique design allows the SNAPHAT battery package to be mounted on top of the SOIC package after the completion of the surface mount process. Insertion of the SNAPHAT housing after reflow prevents potential battery damage due to the high temperatures required for device surface-mounting. The SNAPHAT housing is keyed to prevent reverse insertion.

The SOIC and battery packages are shipped separately in plastic anti-static tubes or in tape & reel form.

For the 28-lead SOIC, the battery package (i.e. SNAPHAT) part number is “M4Z28-BR00SH1”.

  • All features

    • Integrated, ultra low power SRAM, power-fail control circuit, and battery
    • READ cycle time equals WRITE cycle time
    • Automatic power-fail chip deselect and WRITE protection
    • WRITE protect voltages: (VPFD= power-fail deselect voltage)
      • M48Z35: VCC= 4.75 to 5.5 V; 4.5 V ≤ VPFD≤ 4.75 V
      • M48Z35Y: 4.5 to 5.5 V; 4.2 V ≤ VPFD≤ 4.5 V
    • Self-contained battery in the CAPHATDIP package
    • Packaging includes a 28-lead SOIC and SNAPHAT®top (to be ordered separately)
    • Pin and function compatible with JEDEC standard 32 K x 8 SRAMs
    • SOIC package provides direct connection for a SNAPHAT®top which contains the battery
    • RoHS compliant
      • Lead-free second level interconnect

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - M48Z35Y

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
M48Z35Y-70MH1F
Active
SOH28 Industrial Ecopack3 - -
M48Z35Y-70PC1
Active
PDIP 28 .7 Industrial Ecopack2 - -

M48Z35Y-70MH1F

Package:

SOH28

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SOH28

Grade

Industrial

RoHS Compliance Grade

Ecopack3

M48Z35Y-70PC1

Package:

PDIP 28 .7

Material Declaration**:

Marketing Status

Active

Package

PDIP 28 .7

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
M48Z35Y-70PC1
Available at distributors

Distributor availability of M48Z35Y-70PC1

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
M48Z35Y-70MH1F
Available at distributors

Distributor availability of M48Z35Y-70MH1F

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

M48Z35Y-70PC1 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

M48Z35Y-70PC1

Distributor Name

Distributor reported inventory date:

M48Z35Y-70MH1F Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

M48Z35Y-70MH1F

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors