Loading spinner

TIP132

Obsolete
Design Win

Low voltage NPN power Darlington transistor

Download datasheet

Product overview

Description

The TIP132 is a silicon Epitaxial-Base NPN power transistor in monolithic Darlington configuration, mounted in Jedec TO-220 plastic package. It is intented for use in power linear and switching applications.

The complementary PNP type is TIP137.

Also TIP135 is a PNP type.

EDA Symbols, Footprints and 3D Models

STMicroelectronics - TIP132

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models