Loading spinner

BUL1203EFP

Obsolete
Design Win

HIGH VOLTAGE FAST SWITCHING NPN POWER TRANSISTOR

Download datasheet

Product overview

Description

The BUL1203EFP is a new device manufactured using Diffused Collector technology to enhance switching speeds and tight hFE range while maintaining a wide RBSOA.

Thanks to his structure it has an intrinsic ruggedness which enables the transistor to withstand a high collector current level during Breakdown condition, without using the transil protection usually necessary in typical converters for lamp ballast.

  • All features

    • HIGH VOLTAGE CAPABILITY
    • MINIMUM LOT-TO-LOT SPREAD FOR RELIABLE OPERATION
    • LOW SPREAD OF DYNAMIC PARAMETERS
    • FULLY INSULATED PACKAGE (U.L. COMPLIANT) FOR EASY MOUNTING
    • VERY HIGH SWITCHING SPEED

EDA Symbols, Footprints and 3D Models

STMicroelectronics - BUL1203EFP

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models