Product overview
Description
The ESDALC6V1xxM6 are monolithic arrays designed to protect up to 4 or 5 lines against ESD transients.
The device is ideal for applications where both reduced print circuit board space and power absorption capability are required.
-
All features
- High ESD protection level
- High integration
- Suitable for high density boards
- 4 unidirectional Transil diodes (ESDALC6V1M6)
- 5 unidirectional Transil diodes (ESDALC6V1-5M6)
- Breakdown voltage VBR= 6.1 V min
- Low diode capacitance (12 pF typ at 0 V)
- Low leakage current < 70 nA
- Very small PCB area: 1.45 mm²
- 500 microns pitch
- Lead-free package
- Complies with the following standards
- IEC 61000-4-2
- 15 kV (air discharge)
- 8 kV (contact discharge)
- MIL STD 883G- Method 3015-7: class3B
- >8 kV (human body model)
- IEC 61000-4-2
Circuit Diagram
Recommended for you
EDA Symbols, Footprints and 3D Models
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
CAD Symbol & Footprint models (2)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 02 Apr 2021 | 02 Apr 2021 | |||
| ZIP | 1.0 | 16 Mar 2020 | 16 Mar 2020 |