Product overview
Description
The DVIULC6-4SC6 is a monolithic, application specific discrete device dedicated to ESD protection of high speed interfaces, such as DVI, HDMI, IEEE 1394a, and b, USB 2.0, Ethernet links and video lines.
Its ultralow line capacitance secures a high level of signal integrity without compromise in protecting sensitive chips against the most stringently characterized ESD strikes.
-
All features
- 4-line ESD protection (IEC 61000-4-2)
- Protects VBUSwhen applicable
- Ultralow capacitance: 0.6 pF at 825 MHz
- Fast response time compared with varistors
- SOT23-6L package
- RoHS compliant
- Benefits
- ESD standards compliance guaranteed at device level, hence greater immunity at system level
- ESD protection of VBUS, when applicable, allows ESD current flowing to ground when ESD event occurs on data line
- Optimized rise and fall times for maximum data integrity
- Consistent D+ / D- signal balance:
- Optimum capacitance matching tolerance for ultralow intra-pair skew: I/O to ground = 0.015 pF, I/O to I/O = 0.007 pF
- Matching high bit rate DVI, HDMI, and IEEE 1394 requirements
- Low PCB space occupation: 9 mm2
- Low leakage current for longer operation of battery powered devices
- Higher reliability offered by monolithic integration
- Complies with these standards
- IEC 61000-4-2 level 4:
- ±15 kV (air discharge)
- ±8 kV (contact discharge)
- MIL STD883G-Method 3015-7
- IEC 61000-4-2 level 4:
Circuit Diagram
Recommended for you
EDA Symbols, Footprints and 3D Models
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
SPICE models (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 01 Aug 2015 | 01 Aug 2015 |
CAD Symbol & Footprint models (2)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 28 May 2020 | 28 May 2020 | |||
| ZIP | 1.0 | 17 Mar 2020 | 17 Mar 2020 |