ESDAULC6-1U2

Obsolete
Design Win

Single-line unidirectional ESD protection for high speed interface

Download datasheet

Product overview

Description

The ESDAULC6-1U2 is a unidirectional single line TVS diode designed to protect the data lines or other I/O ports against ESD transients.

The device is ideal for applications where both reduced line capacitance and board space saving are required.

  • All features

    • Unidirectional device
    • Ultralow diode capacitance: 0.8 pF
    • Low leakage current
    • 0201 SMD package size compatible
    • Ultra small PCB area: 0.18 mm2
    • RoHS compliant
    • ECOPACK®2 compliant package
    • Complies with the following standards:
      • IEC 61000-4-2 level 4
        • ±15 kV air discharge
        • ±8 kV contact discharge

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ESDAULC6-1U2

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models