Loading spinner

HSP062-2

Obsolete
Design Win

2-line ESD protection for high speed lines

Download datasheet

Product overview

Description

The HSP062-2 is a 2-channel ESD array with a rail to rail architecture designed specifically for the protection of high speed differential lines.

The ultralow variation of the capacitance ensures very low influence on signal-skew. The large bandwidth makes it compatible with 5 Gbps.

The device is packaged in μQFN-6L (1.45 x 1.0 mm) with a 500 μm pitch.

  • All features

    • Flow-through routing to keep signal integrity
    • Ultralarge bandwidth: 4.6 GHz
    • Ultralow capacitance: 0.6 pF
    • Low leakage current: 100 nA at 25 °C
    • Extended operating junction temperature range: -40 °C to 150 °C
    • RoHS compliant

EDA Symbols, Footprints and 3D Models

STMicroelectronics - HSP062-2

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models