ESDALC6V1-5M6

Obsolete
Design Win

5-line low capacitance Transil™ arrays for ESD protection

Download datasheet

This product is

Obsolete

We recommend you that replacement part: 

ESDALC6V1-5P6

Product overview

Description

The ESDALC6V1xxM6 are monolithic arrays designed to protect up to 4 or 5 lines against ESD transients.

The device is ideal for applications where both reduced print circuit board space and power absorption capability are required.

  • All features

    • High ESD protection level
    • High integration
    • Suitable for high density boards
    • 4 unidirectional Transil diodes (ESDALC6V1M6)
    • 5 unidirectional Transil diodes (ESDALC6V1-5M6)
    • Breakdown voltage VBR= 6.1 V min
    • Low diode capacitance (12 pF typ at 0 V)
    • Low leakage current < 70 nA
    • Very small PCB area: 1.45 mm²
    • 500 microns pitch
    • Lead-free package
    • Complies with the following standards
      • IEC 61000-4-2
        • 15 kV (air discharge)
        • 8 kV (contact discharge)
      • MIL STD 883G- Method 3015-7: class3B
        • >8 kV (human body model)

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ESDALC6V1-5M6

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models