ESDAVLC8-1BU2

Obsolete
Design Win

Single-line low capacitance Transil™, transient surge voltage suppressor (TVS) for bidirectional ESD protection

Download datasheet

This product is

Obsolete

We recommend you that replacement part: 

ESDZV5HS-1BF4

Product overview

Description

The ESDAVLC8-1BU2 is a bidirectional single line TVS diode designed to protect the data lines or other I/O ports against ESD transients.

The device is ideal for applications where both reduced line capacitance and board space saving are required.

  • All features

    • Bidirectional device
    • Withstands multiple ESD strikes
    • Very low diode capacitance: 5 pF typ. at 0 V
    • Low leakage current
    • 0201 SMD package size compatible
    • Ultra small PCB area: 0.18 mm2
    • RoHS compliant
    • Benefits
      • High ESD protection level
      • High integration
      • Suitable for high density boards
      • MSL1
    • Complies with the following standards:
      • IEC 61000-4-2 level 4
        • 15 kV (air discharge)
        • 8 kV (contact discharge)

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ESDAVLC8-1BU2

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models