Loading spinner

ESDAXLC6-1MY2

Obsolete
Design Win

Extra low capacitance single line TVS

Download datasheet

Product overview

Description

The ESDAXLC6-1MY2 is a single line Transil diode designed specifically for the protection of integrated circuits in portable equipment and miniaturized electronics devices subject to ESD transient over voltages.

Packaged in SOD882 (µQFN-2L), it minimizes PCB consumption.

  • All features

    • Extra low capacitance 0.6 pF max on a wide frequency spectrum (200 MHz - 3000 MHz)
    • Unidirectional device
    • Low clamping factor VCL / VBR
    • Fast response time
    • Very thin package: 0.55 mm max
    • Low leakage current
    • High ESD protection level
    • High integration
    • Suitable for high density boards
    • Complies with the following standards
      • IEC 61000-4-2 level 4
      • MIL STD 883G-Method 3015-7: class 3B

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ESDAXLC6-1MY2

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models