ESDALCL5-1BM2
Obsolete
Design Win
Single-line low capacitance and low leakage current ESD protection

Download datasheet

This product is

Obsolete
. 

We recommend you that replacement part: 

ESDZV5-1BF4

Product overview

Description

The ESDALCL5-1BM2 is a bidirectional single-line TVS diode designed to protect data lines or other I/O ports against ESD transients.

This device is ideal for applications where reduced line capacitance and board space saving are required. Its low leakage current makes it suitable for portable equipment.

  • All features

    • Single-line low capacitance Transil diode
    • Bidirectional ESD protection
    • Breakdown voltage VBR= 5.0 V min.
    • Low diode capacitance (26 pF typ at 0 V)
    • Low leakage current:
      • 10 nA at 3 V
      • 1 nA at 1 V
    • Very small PCB area: 0.6 mm²
    • ECOPACK®2 compliant components
    • Complies with the following standards:
      • IEC 61000-4-2 level 4 and higher
        • 30 kV (air discharge)
        • 30 kV (contact discharge)
      • MIL STD 883G - Method 3015-7: class 3
        • Human body model

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ESDALCL5-1BM2

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models