Loading spinner

ESDA14V2-4BF3

Obsolete
Design Win

QUAD BIDIRECTIONAL TRANSIL ARRAY FOR ESD PROTECTION

Download datasheet

Product overview

Description

The ESDA14V2-4BF3 is a monolithic array designed to protect up to 4 lines bidirectionally against ESD transients. The device is ideal for situations where board space saving is required.

This device is particularly adapted to the protection of symmetrical signals.

  • All features

    • Complies with the following standards:IEC 61000-4-215 kV (air discharge)8 kV (contact discharge)MIL STD 883G-Method 3015-7: class325 kV (human body model)
    • BenefitsHigh ESD protection levelHigh integrationSuitable for high density boards
    • 4 bidirectional Transil functions
    • Stand-off voltage: 12 V min.
    • ESD Protection: IEC 61000-4-2 level 4
    • 50 W Peak pulse power (8/20 μs)
    • Low leakage current < 0.5 μA

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ESDA14V2-4BF3

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models