Loading spinner

USBLC6-4SC6Y

Active
Design Win

Automotive very low capacitance ESD protection

Download datasheet Order Direct

Product overview

Description

The USBLC6-4SC6Y is a monolithic device dedicated to ESD protection of high speed interfaces, such as USB 2.0, Ethernet links and video lines.

Its very low line capacitance secures a high level of signal integrity without compromising in protecting sensitive chips against the most stringent characterized ESD strikes.

  • All features

    • Very low leakage current: 10 nA
    • RoHS compliant
    • AEC Q101 qualified
    • Benefits
      • Very low capacitance between lines to GND for optimized data integrity and speed
      • Low PCB space consumption, 9 mm² maximum foot print
      • Enhanced ESD protection: ISO10605 up to 25 kV guaranteed at device level
      • ESD protection of VBUS
      • High reliability offered by monolithic integration
      • Fast response time
      • Consistent D+ / D- signal balance:
        • Very low capacitance matching toleranceI/O to GND = 0.015 pF
        • Compliant with USB 2.0 requirements
    • Complies with the following standards
      • ISO10605, C = 150 pF, R = 330 Ω
        • 25 kV (air discharge)
        • 15 kV (contact discharge)
      • ISO10605, C = 330 pF, R = 330 Ω
        • 15 kV (air discharge)
        • 15 kV (contact discharge)
      • ISO 7637-3
        • Pulse 3a: Vs = -150 V
        • Pulse 3b: Vs = +100 V

You might also like...

EDA Symbols, Footprints and 3D Models

STMicroelectronics - USBLC6-4SC6Y

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
USBLC6-4SC6Y
Active
SOT23-6L Automotive Ecopack2 - -

USBLC6-4SC6Y

Package:

SOT23-6L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SOT23-6L

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Breakdown Voltage (V) (min)
min
max
USBLC6-4SC6Y
Available at distributors

Distributor availability of USBLC6-4SC6Y

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

USBLC6-4SC6Y Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

USBLC6-4SC6Y

Operating Temperature (°C)

Min:

Max:

Breakdown Voltage (V) (min):

6

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors