Product overview
Description
The SMP100MC is a series of micro capacitance transient surge arrestors designed for the protection of high debit rate communication equipment. Its micro capacitance avoids any distortion of the signal and is compatible with digital transmission line cards (ADSL, VDSL, ISDN...).
SMP100MC series has been tested and confirmed compatible with Cooper Bussmann Telecom Circuit Protector TCP 1.25 A.
TM: Trisil is a trademark of STMicroelectronics.
-
All features
- Bidirectional crowbar protection
- Voltage: range from 140 V to 400 V
- Low VBO/ VRratio
- Micro capacitance from 15 pF to 30 pF @ 50 V
- Low leakage current: IR= 2 μA max
- Holding current: IH= 150 mA min.
- Repetitive peak pulse current:IPP= 100 A (10/1000 μs)
- Benefits
- Trisils are not subject to ageing and provide a fail safe mode in short circuit for better protection.
- Helps equipment meet main standards such as UL60950, IEC 950 / CSA C22.2 and UL1459.
- Epoxy meets UL94, V0.
- Package is JEDEC registered (DO-214AA).
- Complies with the following standards
- GR-1089 Core
- ITU-T-K20/K21
- IEC 61000-4-5
- TIA/EIA IS-968
- UL497B recognized, UL file E136224
Recommended for you
EDA Symbols, Footprints and 3D Models
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
SPICE models (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 01 Aug 2015 | 01 Aug 2015 |
CAD Symbol & Footprint models (2)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 15 May 2020 | 15 May 2020 | |||
| ZIP | 1.0 | 11 Feb 2019 | 11 Feb 2019 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| SMP100MC-140 | Active Product is in volume production. | SMB | Industrial | Ecopack2 | - | - | |
| SMP100MC-160 | Active Product is in volume production. | SMB | Industrial | Ecopack2 | - | - | |
| SMP100MC-200 | Active Product is in volume production. | SMB | Industrial | Ecopack2 | - | - | |
| SMP100MC-270 | Active Product is in volume production. | SMB | Industrial | Ecopack2 | - | - | |
| SMP100MC-400 | Active Product is in volume production. | SMB | Industrial | Ecopack2 | - | - | |
SMP100MC-140
Package:
SMBMaterial Declaration**:
SMP100MC-160
Package:
SMBMaterial Declaration**:
SMP100MC-200
Package:
SMBMaterial Declaration**:
SMP100MC-270
Package:
SMBMaterial Declaration**:
SMP100MC-400
Package:
SMBMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | VRM (V) (max) | Directionality | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SMP100MC-160 | | | distributors No availability of distributors reported, please contact our sales office |
|
| ||||||||||
| SMP100MC-140 | | | distributors No availability of distributors reported, please contact our sales office |
|
| ||||||||||
| SMP100MC-200 | | | distributors No availability of distributors reported, please contact our sales office |
|
| ||||||||||
| SMP100MC-400 | | | distributors No availability of distributors reported, please contact our sales office |
|
| ||||||||||
| SMP100MC-270 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
SMP100MC-160 Active
SMP100MC-140 Active
SMP100MC-200 Active
SMP100MC-400 Active
SMP100MC-270 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors