Product overview
Description
These devices are ideally suited to meet the protection requirement of VoIP SLICs located in next generation residential gateways. They can be used for protecting any ringing SLIC since they meet the protection standard requirements.
Positive overvoltages are clamped by 2 diodes. Negative surges are suppressed by 2 thyristors, their breakdown voltage being referenced to -VBATthrough the gate.
These components present a very low gate triggering current (IGT) to reduce the current consumption on printed circuit board during the firing phase.
-
All features
- Dual programmable transient suppressor
- Wide negative firing voltage range:VGn= -175 V max.
- Low dynamic switching voltages:VFPand VDGL
- Low gate triggering current: IGT= 5 mA max
- Peak pulse current: IPP= 37.5 A (5/310 μs)
- Holding current: IH= 150 mA min.
- Low space consuming package
- Benefits
- A Trisil™ is not subject to ageing and provides a fail-safe mode in short circuit for better protection.
- Trisils are used to help equipment to meet various standards such as YDT695, GR-1089 and ITU-T K20/21.
- Trisils are UL94 V0 resin approved and are UL497B approved [file: E136224]).
Recommended for you
EDA Symbols, Footprints and 3D Models
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
SPICE models (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 01 Aug 2015 | 01 Aug 2015 |
CAD Symbol & Footprint models (2)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 18 May 2020 | 18 May 2020 | |||
| ZIP | 1.2 | 18 Mar 2020 | 18 Mar 2020 |