Product overview
Description
The MC33078 device is a monolithic dual operational amplifier particularly well suited for audio applications.
It offers low voltage noise (4.5 nV/√ Hz) and high frequency performance (15 MHz gain bandwidth product, 7 V/μs slew rate).
In addition, the MC33078 device has a very low distortion (0.002%) and excellent phase/gain margins.
The output stage allows a large output voltage swing and symmetrical source and sink currents.
-
All features
- Low voltage noise: 4.5 nV/√ Hz
- High gain bandwidth product: 15 MHz
- High slew rate: 7 V/μs
- Low distortion: 0.002%
- Large output voltage swing: +14.3 V / -14.6 V
- Low input offset voltage
- Excellent frequency stability
- ESD protection 2 kV
- Macromodel included in this specification
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| MC33078DT | Active Product is in volume production. | SO-8 | Industrial | Ecopack3 | 10 | 2024-04-18T00:00:00.000+02:00 | |
| MC33078YDT | Active Product is in volume production. | SO-8 | Automotive | Ecopack3 | 10 | 2024-04-18T00:00:00.000+02:00 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Grade | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | ||||||||||||||
| MC33078DT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
| MC33078YDT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
MC33078DT Active
MC33078YDT Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors