Product overview
Description
The EMIF08-VID01F2 is an 8 line highly integrated device designed to suppress EMI/RFI noise in all systems subjected to electromagnetic interference. The flip chip packaging means the package size is equal to the die size.
This filter includes ESD protection circuitry, which prevents damage to the application when it is subjected to ESD surges up to 15kV.
-
All features
- Main product characteristics
Where EMI filtering in ESD sensitive equipment is required: LCD & camera for mobile phones Computers and printers Communication systems MCU Boards
- Main product characteristics
EDA Symbols, Footprints and 3D Models
All resources
| Resource title | Version | Latest update |
|---|
CAD Symbol & Footprint models (2)
| Resource title | Version | Latest update | ||
|---|---|---|---|---|
| ZIP | 1.0 | 11 Jun 2021 | 11 Jun 2021 | |
| ZIP | 1.2 | 18 Mar 2020 | 18 Mar 2020 |