Product overview
Description
L6561 is the improved version of the L6560 standard Power Factor Corrector. Fully compatible with the standard version, it has a superior performant multiplier making the device capable of working in wide input voltage range applications (from 85V to 265V) with an excellent THD. Furthermore the start up current has been reduced at few tens of mA and a disable function has been implemented on the ZCD pin, guaranteeing lower current consumption in stand by mode.
Realised in mixed BCD technology, the chip gives the following benefits:
The totem pole output stage is capable of driving a Power MOS or IGBT with source and sink currents of ±400mA. The device is operating in transition mode and it is optimised for Electronic Lamp Ballast application, AC-DC adaptors and SMPS.
-
All features
- DIP-8/SO-8 PACKAGES
- TOTEM POLE OUTPUT CURRENT: ±400mA
- 1% PRECISION (@ Tj= 25˚C) INTERNAL REFERENCE VOLTAGE
- DISABLE FUNCTION
- VERY PRECISE ADJUSTABLE OUTPUT OVERVOLTAGE PROTECTION
- VERY LOW OPERATING SUPPLY CURRENT(4mA TYP.)
- MICRO POWER START-UP CURRENT (50μA TYP.)
- CURRENT SENSE FILTER ON CHIP
- TRANSITION MODE OPERATION
- INTERNAL START-UP TIMER
Recommended for you
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| L6561 | NRND Not recommended for New Design. Product is in volume production only to support customers ongoing production. EN | DIP-8 | Industrial | Ecopack2 | - | - | |
| L6561D | NRND Not recommended for New Design. Product is in volume production only to support customers ongoing production. EN | SO-8 | Industrial | Ecopack2 | - | - | |
| L6561D013TR | NRND Not recommended for New Design. Product is in volume production only to support customers ongoing production. EN | SO-8 | Industrial | Ecopack2 | - | - |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| L6561D013TR | | | distributors No availability of distributors reported, please contact our sales office | ||||||||||
| L6561 | | | distributors No availability of distributors reported, please contact our sales office | ||||||||||
| L6561D | | | distributors No availability of distributors reported, please contact our sales office |
L6561D013TR NRND
L6561 NRND
L6561D NRND
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors